Panduit PLT2S-M71 Locking Cable Ties are designed for harsh environments where a cable tie material is required to hold up to chemical, high radiation, and/or high operating temperature environments. Non-conductive material that is excellent for high temperature applications. Standard cross section, 7.4” (188 mm) length. Made of PEEK, are translucent brown in color and come in packages of 1000.
Product Type | Premium Cable Tie |
Color | Translucent Brown |
Environment | Indoor |
Material | PEEK |
Resistance Properties | Chemical-Resistant, High Heat-Resistant, Radiation-Resistant |
Overall Length (In.) | 7.4 |
Overall Length (mm) | 188 |
Body Width (In.) | 0.19 |
Body Width (mm) | 4.8 |
Body Thickness (In.) | 0.055 |
Body Thickness (mm) | 1.4 |
Maximum Bundle Diameter (In.) | 1.88 |
Maximum Bundle Diameter (mm) | 48 |
Minimum Bundle Diameter (In.) | 0.13 |
Minimum Bundle Diameter (mm) | 3.3 |
Minimum Loop Tensile Strength (N) | 668 |
Minimum Loop Tensile Strength (lb) | 150 |
Maximum Operating Temperature (°C) | 260 |
Maximum Operating Temperature (°F) | 500 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | RoHS Compliant |
Military Cross Reference Number | MS3367-1-16 |
For Use With | GTS-E, GS2B-E, GTH-E, GS4H-E, PTS, PTH, PPTS, STS2, STH2 |
Part Features | One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength. |
UPC | 07498390462 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.1957 |
Std. Ctn. Qty. | 10000 |
Std. Ctn. Volume (cf) | 1.9571 |
Product Bulletins | High Temperature Polyetheretherketone (PEEK) Cable Ties and Mount Product Bulletin FRCB34 | English | |
Specification Sheets | Cable Spacer Specification Sheet FRSP37 | English | |
Videos | Premium Cable Ties | English | |
Part Drawings | PEEK Locking Cable Tie 3D STP File | English | |
Part Drawings | Locking Cable Tie Part Drawing W10035DS_DC | English | |
Brochures Non Product | Industrial Electrical Solutions Guide CPCB208--SA-ENG | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Cross References | Cable Tie Military Cross Reference | English | |
Selection Guides | Cable Ties Product Selection Guide | English |