Panduit PLT2S-VMR0 continuously molded cable ties provide constant feeding for high productivity and reduced downtime due to fewer reel changes. Standard cross section, 8.1” (206mm) cable ties for use with PAT2S system. Made of Weather Resistant Nylon 6.6, are black in color and come 2,500 ties per reel.
Product Type | Reel-Fed Cable Tie |
Sub Brand | Pan-Ty® |
Color | Black |
Environment | Indoor/Outdoor |
For Use With | PAT2S System |
Material | Nylon 6.6 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Overall Length (In.) | 8.1 |
Overall Length (mm) | 206 |
Body Width (In.) | 0.19 |
Body Width (mm) | 4.8 |
Body Thickness (In.) | 0.047 |
Body Thickness (mm) | 1.2 |
Maximum Bundle Diameter (In.) | 1.94 |
Maximum Bundle Diameter (mm) | 49.3 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Standards Met | UL Listed, UL Recognized, CSA Certified, CE Compliant, RoHS Compliant |
Number of Ties per Reel | 2500 |
Application | Reel-fed cable ties for automated tooling |
UPC | 07498337604 |
Std. Pkg. Qty. | 2500 |
Std. Pkg. Volume (cf) | 2.2684 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 4.5367 |
Product Bulletins | PAT 4.0 Cable Tie System | English | |
Videos | Video 4:3 - Product - PAT1M Robotic Kit Assy | English | |
Videos | Video 4:3 - Product - pat-tool-9-11-09-hight-res_converted | English | |
3D CAD Models | Part Drawings - PDF - SS_26588 | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |