discontinued

PLT300-CUV315

Cable Ties

Super-Grip® cable tie, standard cross section, 12.4 (315mm) length, UV resistant nylon 6.6, ivory - Japan.

Specifications

Material

Nylon 6.6

Color

Ivory

Overall Length (In.)

12.4

Maximum Bundle Diameter (In.)

3.2

Minimum Loop Tensile Strength (N)

334

Minimum Loop Tensile Strength (lb)

75

Environment

Outdoor (UV Resistant)

Minimum Bundle Diameter (In.)

0.16

Minimum Bundle Diameter (mm)

4.1

Overall Width (In.)

0.23

Overall Width (mm)

5.7

Overall Thickness (In.)

0.05

Overall Thickness (mm)

1.3

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Application

General

BMEcat - Cross section (mm²)

Standard

CE Compliant

Yes

CSA Certified

No

Length (In.)

12.40

Locking Style

Locking

Material Flammability Rating

V-2

Max. Continuous Use Temperature

185°F (85°C)

Mil. Std. Part Number

NA

Plenum-Rated

No

Thickness (In.)

0.05

Thickness (mm)

1.3

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

UV Resistant

0

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Sub Brand

Super-Grip

Packaging Details

UPC

07498301970

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0427

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.4273

Related Products