PLT3H-L186

Cable Ties

Pan-Ty® locking tie, light-heavy cross section, 11.1 (282mm) length, metal detectable polypropylene, dark blue.

Specifications

Material

Metal Impregnated Polypropylene

Color

Dark Blue

Minimum Loop Tensile Strength (N)

267

Minimum Loop Tensile Strength (lb)

60

Environment

Indoor

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Maximum Operating Temperature (°C)

115

Maximum Operating Temperature (°F)

239

Application

Metal Detectable

BMEcat - Cross section (mm²)

Light-Heavy

Locking Style

Locking

Continuous Use Temperature Range

-40°F (-40°C) - 239°F (115°C)

Plenum-Rated

No

Thickness In (mm)

0.07 (1.9)

CSA Certified

No

Mil. Std. Part Number

NA

UL 62275 Compliant (Type 1, 11)

No

UL 62275 Compliant (Type 2, 21)

No

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

Maximum Bundle Diameter (In.)

3

Part Features

One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.

Thickness (mm)

1.9

Width In (mm)

0.30 (7.6)

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498311460

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0556

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.5563

Resources

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Product Bulletins

Metal Detectable Cable Ties and Mounts: CTCB64--SA

US English

Compliances

FDA Compliance of Panduit Metal Detectable Nylon (-86) and Metal Detectable Polypropylene (-186)

US English

Catalog Cut Sheets

Metal detectable nylon 6.6 and polypropylene cable ties

US English

Part Drawings

Pan-Ty Cable Ties PLT Metal Detectable

US English

Related Products