PLT3H-L86

Cable Ties

Pan-Ty® locking tie,light-heavy cross section, 11.1 (282mm) length, metal detectable nylon 6.6, light blue, standard package.

Specifications

Material

Nylon 6.6

Color

Light Blue

Minimum Loop Tensile Strength (N)

534

Minimum Loop Tensile Strength (lb)

120

Environment

Indoor

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Application

Metal Detectable

Cross Section

Light-Heavy

Locking Style

Locking

Plenum-Rated

No

Thickness In (mm)

0.07 (1.9)

CSA Certified

No

Mil. Std. Part Number

NA

UL 62275 Compliant (Type 1, 11)

No

UL 62275 Compliant (Type 2, 21)

No

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

Continuous Use Temperature Range

-40°F (-40°C) - 185°F (85°C)

Maximum Bundle Diameter (In.)

3

Part Features

One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.

Thickness (mm)

1.9

Width In (mm)

0.30 (7.6)

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498303005

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0534

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.5338

Resources

Catalog Cut Sheets

Metal detectable nylon 6.6 and polypropylene cable ties

US English

Compliances

FDA Compliance of Panduit Metal Detectable Nylon (-86) and Metal Detectable Polypropylene (-186)

US English

Part Drawings

Pan-ty Cable Ties - Plt Metal Detectable Series

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Product Bulletins

Metal Detectable Cable Ties and Mounts: CTCB64--SA

US English

Related Products