PLT3H-TL100

Cable Ties

Pan-Ty® locking tie, light-heavy cross section, 11.4, weather resistant polypropylene, black.

Specifications

Material

Weather Resistant Polypropylene

Color

Black

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Environment

Outdoor (UV Resistant)

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

115

Maximum Operating Temperature (°F)

239

Application

Chemical Resistant

BMEcat - Cross section (mm²)

Light-Heavy

Locking Style

Locking

Continuous Use Temperature Range

-76°F (-60°C) - 239°F (115°C)

Plenum-Rated

No

Thickness In (mm)

0.07 (1.9)

CE Compliant

Yes

CSA Certified

No

Mil. Std. Part Number

NA

UL 62275 Compliant (Type 1, 11)

No

UL 62275 Compliant (Type 2, 21)

No

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

Maximum Bundle Diameter (In.)

3

Part Features

One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.

Thickness (mm)

1.9

Tool Setting

5

Width In (mm)

0.30 (7.6)

RoHS Compliancy Status

Compliant

Min. Order Qty.

250

Packaging Details

UPC

07498338771

Std. Pkg. Qty.

250

Std. Pkg. Volume (cf)

0.1957

Std. Ctn. Qty.

2500

Std. Ctn. Volume (cf)

1.9571

Resources

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

Pan-Ty Polypropylene Cable Tie, SS-15356 (R10)

US English

Catalog Cut Sheets

PLT1M-M100 Product Page

US English

Specification Sheets

Pan-Ty® Cable Ties – Polypropylene: CTSP05--WW

US English

Related Products