PLT3S-C00

Cable Ties

Pan-Ty® locking tie, standard cross section, 11.5 (292mm) length, military spec weather resistant nylon 6.6, black, standard package.

Specifications

Material

Nylon 6.6

Color

Black

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Environment

Outdoor (UV Resistant)

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Application

General

Cross Section

Standard

Locking Style

Locking

Plenum-Rated

No

Thickness In (mm)

0.05 (1.3)

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

MS3367-7-0

UL 62275 Compliant (Type 1, 11)

No

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

Yes

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Maximum Bundle Diameter (In.)

3

Part Features

One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.

Width In (mm)

0.19 (4.8)

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498354132

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0556

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.5563

Resources

Part Drawings

Pan-Ty Cable Tie, SS-5540 (Pg 2)

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Compliances

Military Cross Reference Cable Ties

US English

Related Products