Panduit PLT3S-C2 Locking Cable Ties are suitable for use in plenum or air handling spaces, while delivering consistent performance and reliability. Featuring a curved tip to allow for easy pick up from flat surfaces and faster initial threading. Standard cross section, 11.5" (292mm) length. For indoor use, made of Nylon 6.6, are red in color and come in packages of 100.
Product Type | Premium Cable Tie |
Color | Red |
Environment | Indoor |
Material | Nylon 6.6 |
Overall Length (In.) | 11.5 |
Overall Length (mm) | 292 |
Body Width (In.) | 0.19 |
Body Width (mm) | 4.8 |
Body Thickness (In.) | 0.052 |
Body Thickness (mm) | 1.3 |
Maximum Bundle Diameter (In.) | 3 |
Maximum Bundle Diameter (mm) | 76 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | CSA Certified, UL Recognized (File #E56854), UL 62275 Compliant (Type 2S, 21S), RoHS Compliant |
Military Cross Reference Number | MS3367-7-2 |
For Use With | GTS-E, GS2B-E, GTH-E, GS4H-E, PTS, PPTS, PTH, STS2, STH2 |
Part Features | One piece construction provides consistent, reliable performance. Low thread force. |
UPC | 07498354791 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0498 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.4975 |
Videos | Premium Cable Ties | English | |
Part Drawings | Locking Cable Tie Part Drawing | English | |
3D CAD Models | Locking Cable Tie 3D STP File | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Cross References | Cable Tie Military Cross Reference | English | |
Selection Guides | Cable Ties Product Selection Guide | English |