Panduit PLT3S-C30 Locking Cable Ties are designed to satisfy the needs of high temperature applications, while delivering consistent performance and reliability. Featuring a curved tip to allow for easy pick up from flat surfaces and faster initial threading. Standard cross section, 11.5” (292mm) length. Made of Heat Stabilized Nylon 6.6, are black in color and come in packages of 100.
Product Type | Premium Cable Tie |
Color | Black |
Environment | Indoor |
Material | Nylon 6.6 |
Material Properties | Heat-Stabilized |
Resistance Properties | Heat-Resistant |
Overall Length (In.) | 11.5 |
Overall Length (mm) | 292 |
Body Width (In.) | 0.19 |
Body Width (mm) | 4.8 |
Body Thickness (In.) | 0.052 |
Body Thickness (mm) | 1.3 |
Maximum Bundle Diameter (In.) | 3 |
Maximum Bundle Diameter (mm) | 76 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | CSA Certified, UL Recognized (File #E56854), UL 62275 Compliant (Type 2, 21), RoHS Compliant |
Military Cross Reference Number | MS3367-7-11 |
For Use With | GTS-E, GS2B-E, GTH-E, GS4H-E, PTS, PPTS, PTH, STS2, STH2 |
Part Features | One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength. |
UPC | 07498354801 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0498 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.4975 |
Catalog Cut Sheets | Catalog Cut Sheet - PLT1.5M-M30 Product page | English | |
Videos | Premium Cable Ties | English | |
Part Drawings | Locking Cable Tie Part Drawing | English | |
3D CAD Models | Locking Cable Tie 3D STP File | English | |
Cross References | Cable Tie Military Cross Reference | English | |
Selection Guides | Cable Ties Product Selection Guide | English |