Panduit PLT3S-M109 Locking Cable Ties are designed to fasten wiring and hoses in the chemical process industry and related harsh environments. Ideal for applications that demand a cable tie material that provides superior chemical resistance to salts, bases and acids in various solutions and concentrations. Standard cross section, 11.5" (292mm) length. Made of Polypropylene and are for indoor use only. They are a distinctive green color and come in packages of 1000.
Product Type | Premium Cable Tie |
Color | Green |
Environment | Indoor |
Material | Polypropylene |
Resistance Properties | Chemical-Resistant |
Overall Length (In.) | 11.5 |
Overall Length (mm) | 292 |
Body Width (In.) | 0.19 |
Body Width (mm) | 4.8 |
Body Thickness (In.) | 0.052 |
Body Thickness (mm) | 1.3 |
Maximum Bundle Diameter (In.) | 3 |
Maximum Bundle Diameter (mm) | 76 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 133 |
Minimum Loop Tensile Strength (lb) | 30 |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | RoHS Compliant |
For Use With | GTS-E, GS2B-E, GTH-E, GS4H-E, PTS, PTH, PPTS, STS2, STH2 |
Part Features | One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength. |
UPC | 07498354829 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.3345 |
Std. Ctn. Qty. | 10000 |
Std. Ctn. Volume (cf) | 3.3446 |
Specification Sheets | Pan-Ty® Cable Ties – Polypropylene: CTSP05--WW | English | |
Videos | Premium Cable Ties | English | |
Part Drawings | Locking Cable Tie Part Drawing. | English | |
Brochures Non Product | Industrial Electrical Solutions Guide CPCB208--SA-ENG | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Cable Ties Product Selection Guide | English |