PLT3S-M3

Cable Ties

Pan-Ty® locking tie, standard cross section, 11.5 (292mm) length, nylon 6.6, orange.

Specifications

Material

Nylon 6.6

Color

Orange

Minimum Loop Tensile Strength (N)

222

Environment

Plenum

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Application

General

Cross Section

Standard

Locking Style

Locking

Min. Loop Tensile Strength Lbs. (N)

50 (222)

Plenum-Rated

Yes, AH-2

Thickness In (mm)

0.05 (1.3)

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

MS3367-7-3

UL 62275 Compliant (Type 1, 11)

No

UL 62275 Compliant (Type 2S, 21S)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

Yes

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Maximum Bundle Diameter (In.)

3

Part Features

One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.

Thickness (mm)

1.3

Width In (mm)

0.19 (4.8)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498356481

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.3345

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

3.3446

Resources

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Compliances

Military Cross Reference Cable Ties

US English

Part Drawings

Pan-Ty Cable Tie, SS-5540 (Pg 2)

US English

Related Products