PLT3S-M53

Cable Ties

Pan-Ty® locking tie, standard cross section, 11.5 (292mm) length, nylon 6.6, fluorescent orange.

Specifications

Material

Nylon 6.6

Color

Fluorescent Orange

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Environment

Indoor

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Application

General

Cross Section

Standard

Locking Style

Locking

Plenum-Rated

No

Thickness In (mm)

0.05 (1.3)

CE Compliant

Yes

CSA Certified

No

Mil. Std. Part Number

NA

UL 62275 Compliant (Type 1, 11)

No

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

No

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Material Flammability Rating

UL 94V-2

Maximum Bundle Diameter (In.)

3

Part Features

One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.

Thickness (mm)

1.3

Width In (mm)

0.19 (4.8)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498328091

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.3411

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

3.4111

Resources

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

Pan-Ty Fluorescent Cable Ties: SS-26476

US English

Related Products