Panduit PLT3S-M76 Tefzel Locking Cable Ties are designed for applications requiring resistance to environmental stresses such as chemical attack, gamma radiation, ultraviolet radiation and extreme temperatures. Ideal for use in nuclear power facilities and chemical processing plants. Low smoke density and excellent flammability rating of UL 94V-0. Standard cross section, 11.6” (295mm) length. For indoor or outdoor use, made of Tefzel, are a distinctive aqua color and come in packages of 1000.
Product Type | Premium Cable Tie |
Color | Aqua |
Environment | Indoor/Outdoor |
Material | ETFE |
Resistance Properties | Chemical-Resistant, UV-Resistant, Weather-Resistant |
Overall Length (In.) | 11.6 |
Overall Length (mm) | 295 |
Body Width (In.) | 0.19 |
Body Width (mm) | 4.8 |
Body Thickness (In.) | 0.059 |
Body Thickness (mm) | 1.5 |
Maximum Bundle Diameter (In.) | 3 |
Maximum Bundle Diameter (mm) | 76 |
Minimum Bundle Diameter (In.) | 0.13 |
Minimum Bundle Diameter (mm) | 3.3 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 170 |
Maximum Operating Temperature (°F) | 338 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | CSA Certified, UL Recognized (File #E56854), UL 62275 Compliant (Type 1, 11), RoHS Compliant |
Military Cross Reference Number | MS3367-7-15 |
For Use With | GTS-E, GS2B-E, GTH-E, GS4H-E, PTS, PTH, PPTS, STS2, STH2 |
Part Features | One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength. |
UPC | 07498354826 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.3186 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 1.5932 |
Videos | Premium Cable Ties | English | |
Part Drawings | Locking Cable Tie Part Drawing | English | |
Brochures Non Product | Industrial Electrical Solutions Guide CPCB208--SA-ENG | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Cross References | Cable Tie Military Cross Reference | English | |
Selection Guides | Cable Ties Product Selection Guide | English |