Reel-Fed cable tie for PAT3S system, standard cross section, 11.3 (287mm) length, heat stabilized nylon 6.6, black.
Product Type | Reel-Fed Cable Tie |
Sub Brand | Pan-Ty® |
Color | Black |
Environment | Indoor |
For Use With | PAT3S System |
Material | Nylon 6.6 |
Material Properties | Heat-Stabilized |
Resistance Properties | Heat-Resistant |
Overall Length (In.) | 11.3 |
Overall Length (mm) | 287 |
Body Width (In.) | 0.19 |
Body Width (mm) | 4.8 |
Body Thickness (In.) | 0.047 |
Body Thickness (mm) | 1.2 |
Maximum Bundle Diameter (In.) | 2.75 |
Maximum Bundle Diameter (mm) | 69.8 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Standards Met | UL Listed, UL Recognized, CSA Certified, CE Compliant, RoHS Compliant |
Number of Ties per Reel | 2.5 |
Application | Used For PAT3S System |
UPC | 07498312347 |
Std. Pkg. Qty. | 2500 |
Std. Pkg. Volume (cf) | 3.0807 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | PAT 4.0 Cable Tie System | English | |
Videos | Video 4:3 - Product - PAT1M Robotic Kit Assy | English | |
Videos | Video 4:3 - Product - pat-tool-9-11-09-hight-res_converted | English | |
3D CAD Models | Part Drawings - PDF - SS_26588 | English |