globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Panduit PLT4H-C0 Locking Cable Ties are designed to satisfy the needs of general applications, while delivering consistent performance and reliability. Featuring a curved tip to allow for easy pick up from flat surfaces and faster initial threading. Light-heavy cross section, 14.5” (368mm) length. For Indoor/Outdoor use, made of Weather Resistant Nylon 6.6, are black in color and come in packages of 100.

Specifications

Product Type Premium Cable Tie
Color Black
Environment Indoor/Outdoor
Material Nylon 6.6
Resistance Properties UV-Resistant, Weather-Resistant
Overall Length (In.) 14.5
Overall Length (mm) 368
Body Width (In.) 0.3
Body Width (mm) 7.6
Body Thickness (In.) 0.075
Body Thickness (mm) 1.9
Maximum Bundle Diameter (In.) 4
Maximum Bundle Diameter (mm) 102
Minimum Bundle Diameter (In.) 0.188
Minimum Bundle Diameter (mm) 4.8
Minimum Loop Tensile Strength (N) 534
Minimum Loop Tensile Strength (lb) 120
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Minimum Installation Temperature (°C) -20
Minimum Installation Temperature (°F) -4
Standards Met CSA Certified, RoHS Compliant
For Use With GTH-E, GS4H-E, GS4EH-E, PTH, STH2, ST3EH
Part Features One piece construction provides consistent, reliable performance. Low thread force.

Packaging Detail

UPC 07498356496
Std. Pkg. Qty. 100
Std. Pkg. Volume (cf) 0.0866
Std. Ctn. Qty. 2500
Std. Ctn. Volume (cf) 2.1638

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}