Panduit PLT4H-TL30/147 Flexible Cable Ties are designed for high temperature heavy duty applications such as truck, bus and heavy equipment. With their excellent tensile strength and flexible strap body, they deliver consistent performance and reliability while allowing faster installation with lower effort. Heavy cross section, 14.5” (368mm) length. Made of Heat Stabilized Nylon 6.6 for high temperature applications, are black in color and come in packages of 250.
Product Type | Premium Cable Tie |
Color | Black |
Environment | Indoor |
Material | Nylon 6.6 |
Material Properties | Heat-Stabilized |
Resistance Properties | Heat-Resistant |
Overall Length (In.) | 14.5 |
Overall Length (mm) | 368 |
Body Width (In.) | 0.3 |
Body Width (mm) | 7.6 |
Body Thickness (In.) | 0.06 |
Body Thickness (mm) | 1.5 |
Maximum Bundle Diameter (In.) | 4.11 |
Maximum Bundle Diameter (mm) | 104.5 |
Minimum Bundle Diameter (In.) | 0.188 |
Minimum Bundle Diameter (mm) | 4.8 |
Minimum Loop Tensile Strength (N) | 534 |
Minimum Loop Tensile Strength (lb) | 120 |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | CSA Certified, UL Recognized (File #E56854), UL 62275 Compliant (Type 2, 21), RoHS Compliant |
For Use With | GTH-E, GS4H-E, GS4EH-E, PTH, STH2, ST3EH |
Part Features | One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength. |
UPC | 07498310212 |
Std. Pkg. Qty. | 250 |
Std. Pkg. Volume (cf) | 0.2164 |
Std. Ctn. Qty. | 2500 |
Std. Ctn. Volume (cf) | 2.1638 |
Product Bulletins | Pan-Ty Cable Tie PLT4H - Flexible Heavy | English | |
Videos | Premium Cable Ties | English | |
Part Drawings | Part Drawing PLT4H-TL30/147 - Thin Flexible | English | |
3D CAD Models | PLT4H Flexible Cable Tie 3D STP File | English | |
Line Cards | Heavy Duty Cable Management Solutions Line Card CMLC03--SA-ENG | English | |
Selection Guides | Cable Ties Product Selection Guide | English |