PLT4S-C00

Cable Ties

Pan-Ty® locking tie, standard cross section, 14.5 (368mm) length, military spec weather resistant nylon 6.6, black, standard package.

Specifications

Material

Nylon 6.6

Application

General

Color

Black

Cross Section

Standard

Locking Style

Locking

Plenum-Rated

No

Length In (mm)

14.5 (368)

Thickness In (mm)

0.052 (1.3)

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

MS3367-2-0

UL 62275 Compliant (Type 1, 11)

No

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

Yes

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Environment

Outdoor (UV Resistant)

Installation Temperature

-4°F (-20°C) - 32°F (0°C)

Min. Loop Tensile Strength (Lbs.)

50

Min. Loop Tensile Strength (N)

222

Operating Temperature

-76°F (-60°C) - 185°F (85°C)

Part Features

One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.

Width In (mm)

0.19 (4.8)

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498354134

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0556

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.5563

Resources

Selection Guides

Cable Tie Selection Guide: CTSG04--SA

US English

Compliances

Military Cross Reference Cable Ties

US English

Part Drawings

PAN-TY Locking Cable Tie: SS-5540 Sheet 3

US English

Related Products