best seller

PLT5EH-C0

Cable Ties

Pan-Ty® lashing tie, extra-heavy cross section, 20.1 (511mm) length, weather resistant nylon 6.6, black, bulk package.

Specifications

Material

Nylon 6.6

Color

Black

Overall Length (In.)

20.1

Overall Length (mm)

511

Minimum Loop Tensile Strength (N)

1112

Overall Width (In.)

0.5

Overall Width (mm)

12.7

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Resistance Properties

UV-Resistant

Standards Met

UL 62275 Compliant (Type 1, 11), UL Recognized (File #E56854), CSA Certified

Application

General

BMEcat - Cross section (mm²)

Extra-Heavy

Length (In.)

20.10

Locking Style

Locking

Min. Loop Tensile Strength Lbs. (N)

250 (1112)

Plenum-Rated

No

UV Resistant

Yes

Thickness In (mm)

0.07 (1.9)

CE Compliant

Yes

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Maximum Bundle Diameter (In.)

5

Part Features

One piece construction provides consistent, reliable performance. Low thread force. Used for heavy duty applications.

Thickness (mm)

1.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498354113

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.2163

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

2.1626

Resources

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

PAN-TY Lashing Cable Tie: SS-6512

US English

Related Products