PLT5H-C30

Cable Ties

Pan-Ty® locking tie, heavy cross section, 17.7 (450mm) length, heat stabilized nylon 6.6, black.

Specifications

Material

Nylon 6.6

Color

Black

Minimum Loop Tensile Strength (N)

778

Environment

Indoor

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

115

Maximum Operating Temperature (°F)

239

Application

High Temperature

BMEcat - Cross section (mm²)

Heavy

Locking Style

Locking

Min. Loop Tensile Strength Lbs. (N)

175 (778)

Continuous Use Temperature Range

-76°F (-60°C) - 239°F (115°C)

Plenum-Rated

No

Thickness In (mm)

0.078 (2.0)

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

MS3367-8-11

UL 62275 Compliant (Type 1, 11)

Yes

UL 62275 Compliant (Type 2, 21)

No

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Maximum Bundle Diameter (In.)

5

Part Features

One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.

Thickness (mm)

2

UV Resistant

0

Width In (mm)

0.35 (8.9)

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498338775

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1106

Std. Ctn. Qty.

2000

Std. Ctn. Volume (cf)

2.2112

Resources

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

PAN-TY Locking Cable Tie: SS-5540 Sheet 4

US English

Catalog Cut Sheets

PLT1.5M-M30 Product Page

US English

Related Products