globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Panduit PLT5H-L Locking Cable Ties are designed to satisfy the needs of general applications, while delivering consistent performance and reliability. Featuring a curved tip to allow for easy pick up from flat surfaces and faster initial threading. Heavy cross section, 17.7” (450mm) length. For indoor use, made of Nylon 6.6, are natural in color and come in packages of 50.

Specifications

Product Type Premium Cable Tie
Color Natural
Environment Indoor
Material Nylon 6.6
Overall Length (In.) 17.7
Overall Length (mm) 450
Body Width (In.) 0.35
Body Width (mm) 8.9
Body Thickness (In.) 0.078
Body Thickness (mm) 2
Maximum Bundle Diameter (In.) 5
Maximum Bundle Diameter (mm) 127
Minimum Bundle Diameter (In.) 0.188
Minimum Bundle Diameter (mm) 4.8
Minimum Loop Tensile Strength (N) 778
Minimum Loop Tensile Strength (lb) 175
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Minimum Installation Temperature (°C) -20
Minimum Installation Temperature (°F) -4
Standards Met CSA Certified, UL Recognized (File #E56854), UL 62275 Compliant (Type 1, 11), RoHS Compliant
Military Cross Reference Number MS3367-8-9
For Use With GTH-E, GS4H-E, GS4EH-E, PTH, STH2, ST3EH
Part Features One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.

Packaging Detail

UPC 07498354098
Std. Pkg. Qty. 50
Std. Pkg. Volume (cf) 0.1006
Std. Ctn. Qty. 500
Std. Ctn. Volume (cf) 1.0061

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}