PLT5H-L0

Cable Ties

Pan-Ty® locking tie, heavy cross section, 17.7 (450mm) length, weather resistant nylon 6.6, black, standard package.

Specifications

Material

Nylon 6.6

Color

Black

Minimum Loop Tensile Strength (N)

778

Environment

Outdoor (UV Resistant)

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Resistance Properties

UV-Resistant

Application

General

BMEcat - Cross section (mm²)

Heavy

Locking Style

Locking

Min. Loop Tensile Strength Lbs. (N)

175 (778)

Plenum-Rated

No

Thickness In (mm)

0.078 (2.0)

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

NA

UL 62275 Compliant (Type 1, 11)

Yes

UL 62275 Compliant (Type 2, 21)

No

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Maximum Bundle Diameter (In.)

5

Part Features

One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.

Thickness (mm)

2

Width In (mm)

0.35 (8.9)

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498354103

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.1006

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

1.0061

Resources

Product Bulletins

Commercial Vehicles

US English

Catalog Cut Sheets

PLT1.5M-C0 Product Page

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

PAN-TY Locking Cable Tie: SS-5540 Sheet 4

US English

Related Products