PLT5S-C

Cable Ties

Pan-Ty® locking tie, standard cross section, 17.5 (445mm) length, nylon 6.6, natural, standard package.

Specifications

Material

Nylon 6.6

Color

Natural

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Environment

Plenum

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Application

General

Cross Section

Standard

Locking Style

Locking

Plenum-Rated

Yes, AH-2

Thickness In (mm)

0.05 (1.3)

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

NA

UL 62275 Compliant (Type 1, 11)

No

UL 62275 Compliant (Type 2S, 21S)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

Yes

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Maximum Bundle Diameter (In.)

5

Part Features

One piece construction provides consistent, reliable performance. Low thread force.

Thickness (mm)

1.3

Width In (mm)

0.19 (4.8)

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498354085

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0699

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.6991

Resources

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Catalog Cut Sheets

PLT1.5I-C Product Page

US English

Catalog Cut Sheets

PLT1M-C Product Page

US English

Part Drawings

PAN-TY Locking Cable Tie: SS-5540 Sheet 3

US English

Related Products