PLT5S-M5

Cable Ties

Pan-Ty® locking tie, standard cross section, 17.5 (445mm) length, nylon 6.6, green.

Specifications

Material

Nylon 6.6

Color

Green

Minimum Loop Tensile Strength (N)

222

Environment

Plenum

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Application

General

BMEcat - Cross section (mm²)

Standard

Locking Style

Locking

Min. Loop Tensile Strength Lbs. (N)

50 (222)

Plenum-Rated

Yes, AH-2

Thickness In (mm)

0.05 (1.3)

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

NA

UL 62275 Compliant (Type 1, 11)

No

UL 62275 Compliant (Type 2S, 21S)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

Yes

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Maximum Bundle Diameter (In.)

5

Part Features

One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.

Thickness (mm)

1.3

UV Resistant

0

Width In (mm)

0.19 (4.8)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498356688

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.3914

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

1.9571

Resources

Part Drawings

PAN-TY Locking Cable Tie: SS-5540 Sheet 3

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Related Products