Pan-Ty® locking tie, miniature cross section, 3.1 (79mm) length, nylon 6.6, natural, 100 pc. package quantity - Japan.
Product Type | Premium Cable Tie |
Color | Natural |
Environment | Plenum |
Material | Nylon 6.6 |
Overall Length (In.) | 3.1 |
Overall Length (mm) | 79 |
Body Width (In.) | 0.09 |
Body Width (mm) | 2.3 |
Body Thickness (In.) | 0.032 |
Body Thickness (mm) | 0.8 |
Maximum Bundle Diameter (In.) | 0.68 |
Maximum Bundle Diameter (mm) | 17.3 |
Minimum Bundle Diameter (In.) | 0.03 |
Minimum Bundle Diameter (mm) | 0.8 |
Minimum Loop Tensile Strength (N) | 80 |
Minimum Loop Tensile Strength (lb) | 18 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | UL Recognized (File #E56854), UL 62275 Compliant (Type 2, 21), RoHS Compliant |
For Use With | GTS-E, GS2B-E, PTS |
UPC | 07498379175 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0001 |
Std. Ctn. Qty. | 25000 |
Std. Ctn. Volume (cf) | 0.0167 |
Videos | Premium Cable Ties | English | |
Part Drawings | Locking Cable Tie Part Drawing | English | |
Selection Guides | Cable Ties Product Selection Guide | English |