Panduit PLT.7M-MJ Locking Cable Ties are designed to satisfy the needs of general applications, while delivering consistent performance and reliability. Featuring a curved tip to allow for easy pick up from flat surfaces and faster initial threading. Miniature cross section, 3.1” (79mm) length. For indoor use, made of Nylon 6.6, are natural in color and come in packages of 1000. Available only in Japan.
Product Type | Premium Cable Tie |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Overall Length (In.) | 3.1 |
Overall Length (mm) | 79 |
Body Width (In.) | 0.09 |
Body Width (mm) | 2.3 |
Body Thickness (In.) | 0.032 |
Body Thickness (mm) | 0.8 |
Maximum Bundle Diameter (In.) | 0.68 |
Maximum Bundle Diameter (mm) | 17 |
Minimum Bundle Diameter (In.) | 0.03 |
Minimum Bundle Diameter (mm) | 0.8 |
Minimum Loop Tensile Strength (N) | 80 |
Minimum Loop Tensile Strength (lb) | 18 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | UL Recognized (File #E56854), UL 62275 Compliant (Type 2, 21), RoHS Compliant |
For Use With | GTS-E, GS2B-E, PTS, PPTS, STS2 |
UPC | 07498379317 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.0361 |
Std. Ctn. Qty. | 50000 |
Std. Ctn. Volume (cf) | 1.8029 |
Videos | Premium Cable Ties | English | |
Part Drawings | Locking Cable Tie Part Drawing | English | |
Selection Guides | Cable Ties Product Selection Guide | English |