Panduit PLT8EH-C0 Lashing Cable Ties are ideal for heavy duty applications. Extra-Heavy cross section, 28.3” (719mm) length. For Indoor or outdoor use, made of Weather Resistant Nylon 6.6 with high resistance to ultraviolet light, are black in color and come in packages of 100.
Product Type | Premium Cable Tie |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Overall Length (In.) | 28.3 |
Overall Length (mm) | 719 |
Body Width (In.) | 0.5 |
Body Width (mm) | 12.7 |
Body Thickness (In.) | 0.085 |
Body Thickness (mm) | 2.2 |
Maximum Bundle Diameter (In.) | 8 |
Maximum Bundle Diameter (mm) | 203.2 |
Minimum Bundle Diameter (In.) | 2.5 |
Minimum Bundle Diameter (mm) | 63.5 |
Minimum Loop Tensile Strength (N) | 1112 |
Minimum Loop Tensile Strength (lb) | 250 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | UL 62275 Compliant (Type 1, 11), UL Recognized (File #E56854), CSA Certified, RoHS Compliant |
For Use With | GS4EH-E, ST3EH |
Part Features | One piece construction provides consistent, reliable performance. Low thread force. Used for heavy duty applications. |
UPC | 07498354231 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.2834 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 2.8336 |
Videos | Premium Cable Ties | English | |
Part Drawings | Locking Cable Tie Part Drawing | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Cable Ties Product Selection Guide | English |