PLT8LH-C120

Cable Ties

Pan-Ty® locking tie, light-heavy cross section, 27.6 (701mm) length, nylon 12, black.

Specifications

Material

Weather Resistant Nylon 12

Color

Black

Minimum Loop Tensile Strength (N)

400

Minimum Loop Tensile Strength (lb)

90

Environment

Outdoor (UV Resistant)

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

90

Maximum Operating Temperature (°F)

194

Application

Chemical Resistant

Cross Section

Light-Heavy

Locking Style

Locking

Continuous Use Temperature Range

-76°F (-60°C) - 194°F (90°C)

Plenum-Rated

No

Thickness In (mm)

0.07 (1.9)

CE Compliant

Yes

CSA Certified

No

Mil. Std. Part Number

NA

UL 62275 Compliant (Type 1, 11)

No

UL 62275 Compliant (Type 2, 21)

No

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

Flammability Rating

UL 94-HB

Maximum Bundle Diameter (In.)

8

Part Features

One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.

Thickness (mm)

1.9

Width In (mm)

0.30 (7.6)

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498338740

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1417

Std. Ctn. Qty.

2000

Std. Ctn. Volume (cf)

2.8336

Resources

Part Drawings

Pan-Ty Cable Ties PLT Series

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Catalog Cut Sheets

PLT2S-M120 Product Page

US English

Related Products