PLUP40SE-D

Cable Ties

Pan-Ty® Locking Umbrella Push Mount Ties provide constant tension for a stable, rattle-free installation of a dust-tight and semi-liquid tight seal over panel clearance holes. Plus, with Nylon 6.6 material, it's ideal for corrugated loom tubing. Standard cross section, 7.0in, Tensile Strength: 222, Natural, 500pc.

Specifications

Material

Nylon 6.6

Color

Natural

Overall Length (In.)

7

Overall Length (mm)

177

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Environment

Indoor

Overall Width (In.)

0.19

Overall Width (mm)

4.8

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Application

General

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

Cross Section

Standard

Length (In.)

7.00

Locking Style

Locking

Material Flammability Rating

UL 94V-2

Plenum-Rated

No

Thickness In (mm)

.04 (1.2)

Width In (mm)

0.19 (4.8)

CE Compliant

Yes

CSA Certified

No

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Maximum Bundle Diameter (In.)

1.57

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498371015

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.2642

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

2.6423

Resources

Catalog Cut Sheets

PRLWP30S-D30 Product Page

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

PAN-TY Umbrella Winged Push Mount Tie, SS-27067 (R8)

US English

Related Products