Pan-Ty® Locking Umbrella Push Mount Ties provide constant tension for a stable, rattle-free installation of a dust-tight and semi-liquid tight seal over panel clearance holes. Plus, with hest stabilized Nylon 6.6 material, it's ideal for corrugated loom tubing. Standard cross section, 7.0in, Tensile Strength: 222, Black, 500pc.
Product Type | Cable Tie |
Sub Brand | Pan-Ty® |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Overall Length (In.) | 6.97 |
Overall Length (mm) | 177 |
Body Width (In.) | 0.19 |
Body Width (mm) | 4.8 |
Body Thickness (In.) | 0.047 |
Body Thickness (mm) | 1.2 |
Maximum Bundle Diameter (In.) | 1.57 |
Maximum Bundle Diameter (mm) | 39.9 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | RoHS Compliant |
For Use With | PTS, PTH, PPTS, STS2, STH2, GTS-E, GS2B-E, GTH-E, GS4H-E |
UPC | 07498371016 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.2572 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 2.5715 |
Videos | Premium Cable Ties | English | |
Part Drawings | Umbrella Wing Push Mount Cable Tie Part Drawing | English | |
3D CAD Models | PLUP40SE Locking Umbrella Push Mount Cable Tie 3D STP File | English |