PLWP1.5I-D30

Cable Ties

Pan-Ty® Locking Wing Mount Push Ties use an all-in-one design to attach bundles to another surface using a stable, secure, rattle-free connection. Plus, with heat stabilized Nylon 6.6 material, it's ideal for temperatures up to 239 degrees. Intermediate cross section, 6.0in, Tensile Strength: 178, Black, 500pc.

Specifications

Material

Nylon 6.6

Color

Black

Overall Length (In.)

6

Overall Length (mm)

152

Minimum Loop Tensile Strength (N)

178

Minimum Loop Tensile Strength (lb)

40

Overall Width (In.)

0.14

Overall Width (mm)

3.4

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

115

Maximum Operating Temperature (°F)

239

Cross Section

Intermediate

Length (In.)

6.00

Locking Style

Locking

Material Flammability Rating

UL 94V-2

Plenum-Rated

No

CE Compliant

Yes

CSA Certified

Yes

UL 62275 Compliant (Type 1, 11)

Yes

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Maximum Bundle Diameter (In.)

1.25

Thickness (mm)

1.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498322413

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.1120

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

1.1203

Resources

Catalog Cut Sheets

PLWP1M-D0 Product Page

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

Locking Wing Push Mount Tie: SS-17564

US English

Related Products