Pan-Ty® Locking Wing Mount Push Ties use an all-in-one design to attach bundles to another surface using a stable, secure, rattle-free connection. Plus, with Nylon 6.6 material, it's ideal for general indoor environments. Standard cross section, 6.7in, Tensile Strength: 222, Natural, 500pc.
Product Type | Premium Cable Tie |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Overall Length (In.) | 6.7 |
Overall Length (mm) | 170 |
Body Width (In.) | 0.19 |
Body Width (mm) | 4.8 |
Body Thickness (In.) | 0.052 |
Body Thickness (mm) | 1.32 |
Maximum Bundle Diameter (In.) | 1 |
Maximum Bundle Diameter (mm) | 25.4 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | UL Recognized (File #E56854), RoHS Compliant |
For Use With | GTS, GTSL, GS2B, GTH, GS4H, PTS, PTH, PPTS, STS2, STH2 |
Application | General |
UPC | 07498354330 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.2164 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 2.1638 |
Videos | Premium Cable Ties | English | |
Part Drawings | Wing Push Mount Cable Tie Drawing | English | |
Selection Guides | Cable Ties Product Selection Guide | English |