Panduit PLWP1.5S-D Wing Mount Push Cable Ties use an all-in-one design to attach bundles to another surface using a stable, secure, rattle-free connection. The anchor presses easily into a pre-formed hole and locks in place. Made of Nylon 6.6, they are for indoor use. Standard cross section, 6.8” (173mm) length. They are natural in color and come in packages of 500.
Product Type | Premium Cable Tie |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Overall Length (In.) | 6.8 |
Overall Length (mm) | 173 |
Body Width (In.) | 0.19 |
Body Width (mm) | 4.8 |
Body Thickness (In.) | 0.052 |
Body Thickness (mm) | 1.3 |
Maximum Bundle Diameter (In.) | 1.5 |
Maximum Bundle Diameter (mm) | 38.1 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | UL Recognized (File #E56854), RoHS Compliant |
For Use With | GTS-E, GS2B-E, GTH-E, GS4H-E, PTS, PTH, PPTS, STS2, STH2 |
UPC | 07498354310 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.2211 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 2.2112 |
Videos | Premium Cable Ties | English | |
Part Drawings | Wing Push Mount Cable Tie 3D STP File | English | |
Part Drawings | Wing Push Mount Cable Tie Drawing | English | |
Selection Guides | Cable Ties Product Selection Guide | English |