PLWP1M-C

Cable Ties

Pan-Ty® Locking Wing Mount Push Ties use an all-in-one design to attach bundles to another surface using a stable, secure, rattle-free connection. Plus, with Nylon 6.6 material, it's ideal for general indoor environments. Miniature cross section, 4.3in, Tensile Strength: 80, Natural, 100pc.

Specifications

Material

Nylon 6.6

Color

Natural

Minimum Loop Tensile Strength (N)

80

Minimum Loop Tensile Strength (lb)

18

Environment

Indoor

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Standards Met

UL Compliant 62275, UL Listed #E56854, UL Recognized #E56854

Application

General

Cross Section

Miniature

Locking Style

Locking

Material Flammability Rating

UL 94V-2

Plenum-Rated

No

Thickness In (mm)

0.04 (1.1)

CE Compliant

Yes

CSA Certified

Yes

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Maximum Bundle Diameter (In.)

0.87

Thickness (mm)

1.1

UL 62275 Compliant (Type 1, 11)

Yes

UV Resistant

0

Width In (mm)

0.09 (2.5)

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498354305

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0236

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.2363

Resources

Catalog Cut Sheets

PLWP1M-C Product Page

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

Pan-Ty Winged Push Mount Tie: SS-17564

US English

Part Drawings

Locking Wing Push Mount Tie: SS-17564

US English

Related Products