Material |
Nylon 6.6 |
Color |
Black |
Overall Length (In.) |
5.2 |
Overall Length (mm) |
132 |
Minimum Loop Tensile Strength (N) |
222 |
Minimum Loop Tensile Strength (lb) |
50 |
Overall Width (In.) |
0.19 |
Overall Width (mm) |
4.8 |
Maximum Installation Temperature (°F) |
32 |
Minimum Operating Temperature (°C) |
-60 |
Minimum Operating Temperature (°F) |
-76 |
Maximum Operating Temperature (°C) |
85 |
Maximum Operating Temperature (°F) |
185 |
BMEcat - Cross section (mm²) |
Standard |
Length (In.) |
5.20 |
Locking Style |
Locking |
Material Flammability Rating |
UL 94V-2 |
Plenum-Rated |
No |
CE Compliant |
Yes |
CSA Certified |
Yes |
UL Listed (File #E56854) |
No |
UL Recognized (File #E56854) |
Yes |
Maximum Bundle Diameter (In.) |
1 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
500 |
UPC |
07498356809 |
Std. Pkg. Qty. |
500 |
Std. Pkg. Volume (cf) |
0.2164 |
Std. Ctn. Qty. |
5000 |
Std. Ctn. Volume (cf) |
2.1638 |
Selection Guides |
Cable Ties Product Selection Guide: CTSG05-SA-ENG |
US English |
|
Part Drawings |
Locking Wing Push Mount Tie: SS-17564 |
US English |
|
Part Drawings |
Pan-Ty® Locking Wing Mount Push Tie 3D STP File |
US English |