PLWP1S-D20

Cable Ties

Pan-Ty® Locking Wing Mount Push Ties use an all-in-one design to attach bundles to another surface using a stable, secure, rattle-free connection. Plus, with Nylon 6.6 material, it's ideal for general indoor environments. Standard cross section, 5.2in, Tensile Strength: 222, Black, 500pc.

Specifications

Material

Nylon 6.6

Color

Black

Overall Length (In.)

5.2

Overall Length (mm)

132

Minimum Loop Tensile Strength (N)

222

Overall Width (In.)

0.19

Overall Width (mm)

4.8

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Cross Section

Standard

Length (In.)

5.20

Locking Style

Locking

Material Flammability Rating

UL 94V-2

Plenum-Rated

No

CE Compliant

Yes

CSA Certified

Yes

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Maximum Bundle Diameter (In.)

1

Thickness (mm)

1.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498375430

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.2164

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

2.1638

Resources

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

Locking Wing Push Mount Tie: SS-17564

US English

Part Drawings

Pan-Ty® Locking Wing Mount Push Tie 3D STP File

US English

Related Products