Panduit PLWP1S-D30 Wing Mount Push Cable Ties use an all-in-one design to attach bundles to another surface using a stable, secure, rattle-free connection. The anchor presses easily into a pre-formed hole and locks in place. Made of Heat Stabilized Nylon 6.6, they satisfy the needs of high temperature applications. Miniature cross section, 5.2” (132mm) length. They are black in color and come in packages of 500.
Product Type | Premium Cable Tie |
Color | Black |
Environment | Indoor |
Material | Nylon 6.6 |
Material Properties | Heat-Stabilized |
Resistance Properties | Heat-Resistant |
Overall Length (In.) | 5.2 |
Overall Length (mm) | 132 |
Body Width (In.) | 0.19 |
Body Width (mm) | 4.8 |
Body Thickness (In.) | 0.052 |
Body Thickness (mm) | 1.3 |
Maximum Bundle Diameter (In.) | 1 |
Maximum Bundle Diameter (mm) | 25 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | UL Recognized (File #E56854), RoHS Compliant |
For Use With | GTS-E, GS2B-E, GTH-E, GS4H-E, PTS, PTH, PPTS, STS2, STH2 |
UPC | 07498356810 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.2164 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 2.1638 |
Videos | Premium Cable Ties | English | |
Part Drawings | Wing Push Mount Cable Tie Drawing | English | |
Part Drawings | Wing Push Mount Cable Tie 3D STP File | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Cable Ties Product Selection Guide | English |