PLWP2SA-D

Cable Ties

Pan-Ty® Locking Wing Mount Push Ties use an all-in-one design to attach bundles to another surface using a stable, secure, rattle-free connection. Plus, with Nylon 6.6 material, it's ideal for general indoor environments. Standard cross section, 7.7in, Tensile Strength: 222, Natural, 500pc.

Specifications

Material

Nylon 6.6

Color

Natural

Overall Length (In.)

7.7

Overall Length (mm)

196

Minimum Loop Tensile Strength (N)

222

Overall Width (In.)

0.19

Overall Width (mm)

4.8

Maximum Installation Temperature (°F)

32

Cross Section

Standard

Length (In.)

7.70

Length (mm)

196.0

Locking Style

Locking

Material Flammability Rating

UL 94V-2

Plenum-Rated

No

CE Compliant

Yes

CSA Certified

Yes

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Operating Temperature

-76°F (-60°C) - 185°F (85°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498354331

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.2559

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

2.5587

Resources

Catalog Cut Sheets

PLWP1M-C Product Page

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

Pan-Ty Winged Push Mount Tie, SS-23525 (R6)

US English

Related Products