globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Pan-Ty® Locking Wing Mount Push Ties use an all-in-one design to attach bundles to another surface using a stable, secure, rattle-free connection. Plus, with Nylon 6.6 material, it's ideal for general indoor environments. Standard cross section, 7.8in, Tensile Strength: 222, Natural, 100pc.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Product Type Cable Tie
Sub Brand Pan-Ty®
Color Natural
Environment Indoor
Material Nylon 6.6
Overall Length (In.) 7.8
Overall Length (mm) 198
Body Width (In.) 0.19
Body Width (mm) 4.8
Body Thickness (In.) 0.052
Body Thickness (mm) 1.3
Maximum Bundle Diameter (In.) 1.75
Maximum Bundle Diameter (mm) 44.4
Minimum Bundle Diameter (In.) 0.06
Minimum Bundle Diameter (mm) 1.5
Minimum Loop Tensile Strength (N) 222
Minimum Loop Tensile Strength (lb) 50
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Minimum Installation Temperature (°C) -20
Minimum Installation Temperature (°F) -4
Standards Met UL Recognized (File #E56854), RoHS Compliant
For Use With GTS-E, GS2B-E, GTH-E, GS4H-E, PTS, PTH, PPTS, STS2, STH2

Packaging Detail

UPC 07498354311
Std. Pkg. Qty. 100
Std. Pkg. Volume (cf) 0.0696
Std. Ctn. Qty. 1000
Std. Ctn. Volume (cf) 0.6962

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}