PLWP2S-C0

Cable Ties

Pan-Ty® Locking Wing Mount Push Ties use an all-in-one design to attach bundles to another surface using a stable, secure, rattle-free connection. Plus, with weather-resistant Nylon 6.6 material, it's ideal for intense UV environments. Standard cross section, 7.8in, Tensile Strength: 222, Black, 100pc.

Specifications

Material

Nylon 6.6

Color

Black

Overall Length (In.)

7.8

Overall Length (mm)

198

Minimum Loop Tensile Strength (N)

222

Overall Width (In.)

0.19

Overall Width (mm)

4.8

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Cross Section

Standard

Length (In.)

7.80

Locking Style

Locking

Material Flammability Rating

UL 94V-2

Plenum-Rated

No

CE Compliant

Yes

CSA Certified

Yes

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Maximum Bundle Diameter (In.)

1.75

Thickness (mm)

1.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498354314

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0666

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.6655

Resources

Catalog Cut Sheets

PLWP1M-D0 Product Page

US English

Part Drawings

3D STP Drawing

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

Locking Wing Push Mount Tie: SS-17564

US English

Related Products