Pan-Ty® Locking Wing Mount Push Ties use an all-in-one design to attach bundles to another surface using a stable, secure, rattle-free connection. Plus, with Nylon 6.6 material, it's ideal for general indoor environments. Light-heavy cross section, 12.0in, Tensile Strength: 534, Natural, 250pc.
Product Type | Premium Cable Tie |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Overall Length (In.) | 12 |
Overall Length (mm) | 305 |
Body Width (In.) | 0.3 |
Body Width (mm) | 7.6 |
Body Thickness (In.) | 0.075 |
Body Thickness (mm) | 1.9 |
Maximum Bundle Diameter (In.) | 3 |
Maximum Bundle Diameter (mm) | 76.2 |
Minimum Bundle Diameter (In.) | 0.19 |
Minimum Bundle Diameter (mm) | 4.8 |
Minimum Loop Tensile Strength (N) | 534 |
Minimum Loop Tensile Strength (lb) | 120 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | RoHS Compliant |
For Use With | GTH-E, GS4H-E, GS4EH-E, PTH, STH2, ST3EH |
Application | General |
UPC | 07498354606 |
Std. Pkg. Qty. | 250 |
Std. Pkg. Volume (cf) | 0.3133 |
Std. Ctn. Qty. | 2500 |
Std. Ctn. Volume (cf) | 3.1332 |
Videos | Premium Cable Ties | English | |
Part Drawings | Wing Push Mount Cable Tie Drawing | English | |
3D CAD Models | PLWP3H Locking Wing Mount Push Tie 3D STP File | English | |
Selection Guides | Cable Ties Product Selection Guide | English |