PLWP40SD-D30

Cable Ties

Pan-Ty® Locking Wing Mount Push Ties use an all-in-one design to attach bundles to another surface using a stable, secure, rattle-free connection. Plus, with heat stabilized Nylon 6.6 material, it's ideal for corrugated loom tubing and temperatures up to 239 degrees. Standard cross section center mounted, 7.0in, Tensile Strength: 222, Black, 500pc.

Specifications

Material

Nylon 6.6

Color

Black

Overall Length (In.)

7

Overall Length (mm)

178

Minimum Loop Tensile Strength (N)

222

Environment

Indoor

Overall Width (In.)

0.19

Overall Width (mm)

4.8

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

115

Maximum Operating Temperature (°F)

239

Application

High Temperature

Cross Section

Standard

Length (In.)

7.00

Locking Style

Locking

Min. Loop Tensile Strength Lbs. (N)

50 (222)

Continuous Use Temperature Range

-76°F (-60°C) - 239°F (115°C)

Material Flammability Rating

UL 94V-2

Plenum-Rated

No

Thickness In (mm)

0.05 (1.3)

Width In (mm)

0.19 (4.8)

CE Compliant

Yes

CSA Certified

Yes

UL 62275 Compliant (Type 1, 11)

Yes

UL Recognized (File #E56854)

Yes

Maximum Bundle Diameter (In.)

1.58

Part Features

For high temperature applications. Cable tie, mount and fastener in a single part. Wings provide a constant tension for a stable, secure and rattle-free installation.

Thickness (mm)

1.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498320653

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.3411

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

3.4111

Resources

Catalog Cut Sheets

PLWP30SC-D30 Product Page

US English

Part Drawings

Pan-Ty Winged Push Mount Tie, SS-26268 (R13)

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Related Products