PLWP50SC-D30

Cable Ties

Pan-Ty® Locking Wing Mount Push Ties use an all-in-one design to attach bundles to another surface using a stable, secure, rattle-free connection. Plus, with heat stabilized Nylon 6.6 material, it's ideal for normal wire bundles and temperatures up to 239 degrees. Standard cross section center mounted, 8.2in, Tensile Strength: 222, Black, 500pc.

Specifications

Material

Nylon 6.6

Color

Black

Overall Length (In.)

8.2

Overall Length (mm)

208

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Environment

Indoor

Overall Width (In.)

0.19

Overall Width (mm)

4.8

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

115

Maximum Operating Temperature (°F)

239

Application

High Temperature

UL Listed (File #E56854)

No

BMEcat - Cross section (mm²)

Standard

Length (In.)

8.20

Locking Style

Locking

Continuous Use Temperature Range

-76°F (-60°C) - 239°F (115°C)

Material Flammability Rating

UL 94V-2

Plenum-Rated

No

Thickness In (mm)

0.05 (1.3)

Width In (mm)

0.19 (4.8)

CE Compliant

Yes

CSA Certified

Yes

UL 62275 Compliant (Type 1, 11)

Yes

UL Recognized (File #E56854)

Yes

Maximum Bundle Diameter (In.)

1.97

Thickness (mm)

1.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498320648

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.0416

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.4156

Resources

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Catalog Cut Sheets

PLWP30SC-D30 Product Page

US English

Part Drawings

Pan-Ty Winged Push Mount Tie, SS-26267 (R10)

US English

Related Products