Panduit PLWS2EH-TL350 Wide Strap Cable Ties provide an easy-to-install way to secure hoses, tubes, wires and wiring bundles. The wide, thin body is more flexible and ideal for heavy duty applications such as Truck and Heavy Equipment. Extra-Heavy cross section and are 9.1" (231mm) length. Made of Heat Stabilized, Weather Resistant, Impact Modified Nylon 6.6 for high temperature and ultraviolet light resistant applications. They are black in color and come in packages of 250.
Product Type | Premium Cable Tie |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Material Properties | Impact-Modified |
Resistance Properties | Heat-Resistant, UV-Resistant, Weather-Resistant |
Overall Length (In.) | 9.1 |
Overall Length (mm) | 9.1 |
Body Width (In.) | 0.5 |
Body Width (mm) | 12.7 |
Body Thickness (In.) | 0.055 |
Body Thickness (mm) | 1.4 |
Maximum Bundle Diameter (In.) | 2.25 |
Maximum Bundle Diameter (mm) | 57.2 |
Minimum Bundle Diameter (In.) | 0.38 |
Minimum Bundle Diameter (mm) | 9.5 |
Minimum Loop Tensile Strength (N) | 534 |
Minimum Loop Tensile Strength (lb) | 120 |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | RoHS Compliant |
For Use With | GS4EH-E, PPTEH |
UPC | 61305625622 |
Std. Pkg. Qty. | 250 |
Std. Pkg. Volume (cf) | 0.2222 |
Std. Ctn. Qty. | 2500 |
Std. Ctn. Volume (cf) | 2.2221 |
Product Bulletins | Panduit® Wide Strap Product Bulletin CTCB60--SA-ENG | English | |
Videos | Premium Cable Ties | English | |
Part Drawings | Wide Strap Cable Tie | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Line Cards | Heavy Duty Cable Management Solutions Line Card CMLC03--SA-ENG | English |