Pan-Ty® releasable ladder wing push mount tie, standard cross section, 4.7 (119mm) length, heat stabilized nylon 6.6, black.
Product Type | Premium Cable Tie |
Color | Black |
Environment | Indoor |
Material | Nylon 6.6 |
Material Properties | Heat-Stabilized |
Resistance Properties | Heat-Resistant |
Overall Length (In.) | 5.35 |
Overall Length (mm) | 136 |
Body Width (In.) | 0.38 |
Body Width (mm) | 9.7 |
Maximum Bundle Diameter (In.) | 1.43 |
Maximum Bundle Diameter (mm) | 36 |
Minimum Bundle Diameter (In.) | 0.31 |
Minimum Bundle Diameter (mm) | 7.9 |
Minimum Loop Tensile Strength (N) | 156 |
Minimum Loop Tensile Strength (lb) | 35 |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | RoHS, CE Compliant, UL 62275 Compliant (Type 1, 11), UL Recognized (File #E56854) |
For Use With | Cables |
Application | High Temperature |
UPC | 07498356842 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.3278 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 3.2776 |
Videos | Premium Cable Ties | English | |
Part Drawings | Ladder Style Releasable Wing Push Mount Cable Tie Drawing | English | |
Selection Guides | Cable Ties Product Selection Guide | English |