PRLWP50S-D30

Cable Ties

Pan-Ty® releasable ladder wing push mount tie, standard cross section, 7.1 (180mm) length, heat stabilized nylon 6.6, black.

Specifications

Material

Nylon 6.6

Overall Length (In.)

7.1

Overall Length (mm)

180

Color

Black

Overall Width (In.)

0.38

Overall Width (mm)

9.7

Minimum Loop Tensile Strength (N)

156

Minimum Loop Tensile Strength (lb)

35

Maximum Installation Temperature (°F)

32

Maximum Operating Temperature (°C)

115

Maximum Operating Temperature (°F)

239

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Environment

Indoor

Application

High Temperature

Cross Section

Standard

Length (In.)

7.10

Locking Style

Releasable

Continuous Use Temperature Range

-76°F (-60°C) - 239°F (115°C)

Plenum-Rated

No

Thickness In (mm)

0.05 (1.3)

Width In (mm)

0.38 (9.7)

CE Compliant

Yes

UL 62275 Compliant (Type 1, 11)

Yes

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Maximum Bundle Diameter (In.)

2.18

Thickness (mm)

1.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498356843

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.3885

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

3.8849

Resources

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

Pan-Ty Winged Push Mount Tie, SS-23343 (R15)

US English

Catalog Cut Sheets

PRLWP30S-D30 Product Page

US English

Related Products