PRST30S-S14-M30

Cable Ties

Pan-Ty® Ladder Style Stud Mounted Cable Ties are easy to install by hand — no tools required. Simply push onto a threaded stud and wrap the tie around the bundle for a secure, yet fully adjustable, releasable hold. Plus, with Plus, with heat stabilized Nylon 6.6 material, it's ideal for temperatures up to 239 degrees. Standard cross section, 5.2in, Tensile Strength: 156, black, 1000pc.

Specifications

Material

Nylon 6.6

Color

Black

Overall Length (In.)

5.2

Overall Length (mm)

132

Minimum Loop Tensile Strength (N)

156

Minimum Loop Tensile Strength (lb)

35

Environment

Indoor

Overall Width (In.)

0.38

Overall Width (mm)

9.7

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

115

Maximum Operating Temperature (°F)

239

Application

High Temperature

Cross Section

Standard

Length (In.)

5.20

Locking Style

Releasable

Continuous Use Temperature Range

-76°F (-60°C) - 239°F (115°C)

Plenum-Rated

No

Thickness In (mm)

0.05 (1.3)

Width In (mm)

0.38 (9.7)

CE Compliant

Yes

CSA Certified

Yes

UL 62275 Compliant (Type 1, 11)

Yes

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Maximum Bundle Diameter (In.)

1.18

Thickness (mm)

1.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498356956

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.4152

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

4.1523

Resources

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Catalog Cut Sheets

PRST30S-S14-M30 Product Page

US English

Part Drawings

Pan-Ty Winged Push Mount Tie, SS-21794 (R10)

US English

Part Drawings

3D STP Drawing

US English

Related Products