Pan-Ty® Stud Mounted Cable Ties mount to a flat surface and wrap around bundles to form a releasable attachment. Plus, with heat stabilized Nylon 6.6 material, it's ideal for temperatures up to 239 degrees. Standard cross section, 6.9in, Tensile Strength: 222, Black, 500pc.
Product Type | Premium Cable Tie |
Color | Black |
Environment | Indoor |
Material | Nylon 6.6 |
Resistance Properties | Heat-Resistant |
Overall Length (In.) | 6.94 |
Overall Length (mm) | 176 |
Body Width (In.) | 0.19 |
Body Width (mm) | 4.8 |
Maximum Bundle Diameter (In.) | 1.57 |
Maximum Bundle Diameter (mm) | 39.9 |
Minimum Bundle Diameter (In.) | 0.24 |
Minimum Bundle Diameter (mm) | 6.1 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | RoHS Compliant |
For Use With | Hand install only |
Application | High Temperature |
UPC | 07498323692 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.2677 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 2.6767 |
Videos | Premium Cable Ties | English | |
Part Drawings | Stud Mounted Cable Tie Drawing | English | |
Selection Guides | Cable Ties Product Selection Guide | English |