Pan-Ty® releasable lashing tie, extra-heavy cross section, 34.2 (869mm) length, weather resistant nylon 6.6, black, standard package.
Product Type | Premium Cable Tie |
Color | Black |
Environment | Outdoor |
Material | Nylon 6.6 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Overall Length (In.) | 34.2 |
Overall Length (mm) | 869 |
Body Width (In.) | 0.5 |
Body Width (mm) | 12.7 |
Maximum Bundle Diameter (In.) | 10 |
Maximum Bundle Diameter (mm) | 25 |
Minimum Bundle Diameter (In.) | 2.5 |
Minimum Bundle Diameter (mm) | 63.5 |
Minimum Loop Tensile Strength (N) | 1.112 |
Minimum Loop Tensile Strength (lb) | 250 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | UL 62275 Compliant (Type 1, 11), UL Recognized (File #E56854), CSA Certified |
For Use With | Cables |
Application | General |
Part Features | Release tab permits easy release and re-use where changes are anticipated. Used for heavy duty applications. |
UPC | 07498354260 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.2265 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 2.2646 |
Videos | Premium Cable Ties | English | |
Part Drawings | Releasable Cable Tie Part Drawing. | English | |
Brochures Non Product | Industrial Electrical Solutions Guide CPCB208--SA-ENG | English | |
Selection Guides | Cable Ties Product Selection Guide | English |