PRT1.5S-C

Cable Ties

Pan-Ty® releasable tie, standard cross section, 6.3 (160mm) length, nylon 6.6, natural, standard package.

Specifications

Material

Nylon 6.6

Overall Length (In.)

6.3

Overall Length (mm)

160

Color

Natural

Overall Width (In.)

0.19

Overall Width (mm)

4.8

Minimum Loop Tensile Strength (N)

222

Maximum Installation Temperature (°F)

32

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Environment

Plenum

Application

General

BMEcat - Cross section (mm²)

Standard

Length (In.)

6.30

Locking Style

Releasable

Min. Loop Tensile Strength Lbs. (N)

50 (222)

Plenum-Rated

Yes, AH-2

UV Resistant

No

Thickness In (mm)

.05 (1.3)

CE Compliant

Yes

CSA Certified

Yes

UL 62275 Compliant (Type 2S, 21S)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

Yes

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Maximum Bundle Diameter (In.)

1.5

Part Features

Release tab permits easy release and re-use where changes are anticipated.

Thickness (mm)

1.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498354884

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0321

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.3208

Resources

Catalog Cut Sheets

PRT1S-C Product Page

US English

Part Drawings

Pan-Ty Cable Ties Releasable Series CTPRT1S--ENG

US English

Related Products