PRT2EH-C0

Cable Ties

Pan-Ty® releasable lashing tie, extra-heavy cross section, 9.0 (229mm) length, weather resistant nylon 6.6, black, bulk package.

Specifications

Material

Weather Resistant Nylon 6.6

Overall Length (In.)

9

Overall Length (mm)

229

Color

Black

Overall Width (In.)

0.5

Overall Width (mm)

12.7

Minimum Loop Tensile Strength (N)

1112

Minimum Loop Tensile Strength (lb)

250

Maximum Installation Temperature (°F)

32

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Standards Met

UL 62275 Compliant (Type 1, 11), UL Recognized (File #E56854), CSA Certified

Application

General

Cross Section

Extra-Heavy

Length (In.)

9.00

Locking Style

Releasable

Plenum-Rated

No

UV Resistant

Yes

Thickness In (mm)

0.07 (1.9)

CE Compliant

Yes

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Maximum Bundle Diameter (In.)

2

Part Features

Release tab permits easy release and re-use where changes are anticipated.

Thickness (mm)

1.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498354298

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1169

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

1.1688

Resources

Part Drawings

PAN-TY Releasable Cable Tie: STP File

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

Cable Tie Extra Heavy Nylon 6.6

US English

Related Products